IESNA:LM-63-2002
[TEST]P1056109
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1588
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1135.9 1124.7 1121.4 1112.5 1099.1 1083.5 1064.6 1042.3 1019 991.1
961 929.9 895.3 859.7 823 785.1 746.1 708.3 664.8 625.8
583.5 541.2 500 456.6 414.3 370.8 327.4 284 239.4 197.1
155.9 115.8 79.1 45.7 16.7 0 0
1135.9 1138.1 1130.3 1115.8 1095.8 1072.4 1042.3 1010 974.4 934.3
894.2 850.8 805.1 758.4 709.4 660.4 610.3 560.1 510 461
408.7 359.7 310.7 261.7 213.8 168.2 125.8 85.7 52.3 26.7
16.7 8.9 3.3 1.1 0 0 0
1135.9 1127 1111.4 1088 1055.7 1016.7 973.3 925.4 873.1 816.3
758.4 697.1 635.9 572.4 510 449.9 388.6 330.7 273.9 219.4
170.4 124.7 82.4 44.5 22.3 17.8 12.2 7.8 4.5 2.2
1.1 1.1 0 0 0 0 0
1135.9 1128.1 1105.8 1073.5 1031.2 981.1 927.6 865.3 798.5 728.3
658.1 586.9 514.5 447.7 379.7 315.2 253.9 196 145.9 99.1
57.9 25.6 18.9 14.5 11.1 6.7 4.5 2.2 1.1 1.1
1.1 1.1 0 0 0 0 0
1135.9 1129.2 1110.3 1074.6 1027.9 973.3 913.2 847.5 776.2 700.5
624.7 547.9 474.4 403.1 334.1 268.4 208.2 153.7 105.8 62.4
26.7 20 15.6 11.1 7.8 4.5 3.3 1.1 1.1 1.1
0 0 0 0 0 0 0
